How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | V: | 4.26 in |
| AK: | 4.5 | H: | 0.53 in |
| T: | 3 | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | P: | 4.62 in |
| G: | 3.63 | AG: | 10.5 |
| AA: | 15.19 | AE2: | 0.97 |
| LL: | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | L: | 10.88 in |
| BE: | 0.38 in | D: | 4.88 |
| LM: | 13.21 | U: | 1.25 in |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Bore Code: | 48 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 8.04 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Ratio: | 30:1 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

