How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BD: | 5.88 |
| AF: | 0.38 | V: | 4.26 in |
| U: | 1.25 in | I: | 7.5 in |
| LL: | 5.25 in | AG: | 10.5 |
| D: | 4.88 | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| LM: | 13.21 | BE: | 0.38 in |
| L: | 10.88 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| H: | 0.53 in | G: | 3.63 |
| AE2: | 0.97 | T: | 3 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output RPM: | 58.3 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 8.04 | Output Diameter (in): | 3 in |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

