How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AA: | 15.19 |
| AE2: | 0.97 | AF: | 0.38 |
| P: | 4.62 in | LM: | 13.21 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | BD: | 5.88 |
| V: | 4.26 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| LL: | 5.25 in | D: | 4.88 |
| I: | 7.5 in | AG: | 10.5 |
| BE: | 0.38 in | T: | 3 |
| H: | 0.53 in | G: | 3.63 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 6.29 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

