How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| P: | 4.62 in | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.97 |
| LL: | 5.25 in | BF: | 0.41 |
| U: | 1.25 in | LM: | 13.21 |
| AB: | 6.76 | V: | 4.26 in |
| AF: | 0.38 | T: | 3 |
| L: | 10.88 in | BE: | 0.38 in |
| AG: | 10.5 | AA: | 15.19 |
| I: | 7.5 in | D: | 4.88 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

