How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 10.88 in |
| I: | 7.5 in | LM: | 13.21 |
| T: | 3 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AK: | 4.5 |
| P: | 4.62 in | AE2: | 0.97 |
| V: | 4.26 in | H: | 0.53 in |
| U: | 1.25 in | G: | 3.63 |
| AB: | 6.76 | BF: | 0.41 |
| BD: | 5.88 | BE: | 0.38 in |
| AG: | 10.5 | LL: | 5.25 in |
| AA: | 15.19 | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 28.2 |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Input Diameter (in): | 1.25 in | Output RPM: | 341 |
| Series Code: | OE | Assembly: | YFC-1 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

