How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | LM: | 13.21 |
| L: | 10.88 in | U: | 1.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| H: | 0.53 in | BD: | 5.88 |
| I: | 7.5 in | AJ: | 5.88 |
| AF: | 0.38 | AK: | 4.5 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | BE: | 0.38 in |
| AA: | 15.19 | T: | 3 |
| G: | 3.63 | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Series Code: | OE | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 28.2 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 48 |
| Output RPM: | 341 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

