How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| AG: | 10.5 | BE: | 0.38 in |
| AB: | 6.76 | LM: | 13.21 |
| BF: | 0.41 | G: | 3.63 |
| AF: | 0.38 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| AA: | 15.19 | D: | 4.88 |
| T: | 3 | U: | 1.25 in |
| L: | 10.88 in | AK: | 4.5 |
| BD: | 5.88 | I: | 7.5 in |
| P: | 4.62 in | LL: | 5.25 in |
Technical Specifications
| Bore Code: | 48 | Output RPM: | 341 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

