How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 10.88 in |
| AG: | 10.5 | AA: | 15.19 |
| BE: | 0.38 in | AE2: | 0.97 |
| P: | 4.62 in | G: | 3.63 |
| BD: | 5.88 | H: | 0.53 in |
| AF: | 0.38 | LM: | 13.21 |
| AJ: | 5.88 | I: | 7.5 in |
| D: | 4.88 | V: | 4.26 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | LL: | 5.25 in |
| AK: | 4.5 | T: | 3 |
Technical Specifications
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Bore Code: | 48 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output RPM: | 35 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

