How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 10.88 in |
| AK: | 4.5 | AF: | 0.38 |
| LL: | 5.25 in | AA: | 15.19 |
| G: | 3.63 | AG: | 10.5 |
| H: | 0.53 in | V: | 4.26 in |
| AE2: | 0.97 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| BE: | 0.38 in | P: | 4.62 in |
| BD: | 5.88 | D: | 4.88 |
| AB: | 6.76 | I: | 7.5 in |
| T: | 3 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 5.14 | Ratio: | 50:1 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output RPM: | 35 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

