How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| AF: | 0.38 | AK: | 4.5 |
| V: | 4.26 in | L: | 10.88 in |
| LL: | 5.25 in | U: | 1.25 in |
| T: | 3 | D: | 4.88 |
| AA: | 15.19 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| G: | 3.63 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 10.5 |
| BD: | 5.88 | AB: | 6.76 |
| LM: | 13.21 | I: | 7.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

