How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | T: | 3 |
| LL: | 5.25 in | L: | 10.88 in |
| BF: | 0.41 | AA: | 15.19 |
| AB: | 6.76 | P: | 4.62 in |
| AG: | 10.5 | AK: | 4.5 |
| U: | 1.25 in | AF: | 0.38 |
| H: | 0.53 in | G: | 3.63 |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| V: | 4.26 in | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Bore Code: | 48 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

