How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AK: | 4.5 |
| T: | 3 | AB: | 6.76 |
| V: | 4.26 in | L: | 10.88 in |
| AF: | 0.38 | BD: | 5.88 |
| LL: | 5.25 in | U: | 1.25 in |
| LM: | 13.21 | P: | 4.62 in |
| I: | 7.5 in | AE2: | 0.97 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| BF: | 0.41 | D: | 4.88 |
| G: | 3.63 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 4.27 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

