How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | D: | 4.88 |
| BF: | 0.41 | V: | 4.26 in |
| LM: | 13.21 | BE: | 0.38 in |
| U: | 1.25 in | AJ: | 5.88 |
| H: | 0.53 in | AB: | 6.76 |
| P: | 4.62 in | I: | 7.5 in |
| G: | 3.63 | AA: | 15.19 |
| AG: | 10.5 | AE2: | 0.97 |
| T: | 3 | AF: | 0.38 |
| L: | 10.88 in | BD: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Bore Code: | 48 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 24 |
| Gear Type: | Worm | Output RPM: | 233 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 3 in | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

