How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | T: | 3 |
| AG: | 10.5 | H: | 0.53 in |
| LM: | 13.21 | U: | 1.25 in |
| AA: | 15.19 | V: | 4.26 in |
| I: | 7.5 in | L: | 10.88 in |
| G: | 3.63 | BE: | 0.38 in |
| AF: | 0.38 | AJ: | 5.88 |
| BF: | 0.41 | LL: | 5.25 in |
| AB: | 6.76 | AK: | 4.5 |
| BD: | 5.88 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 48 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

