How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.63 |
| V: | 4.26 in | I: | 7.5 in |
| AA: | 15.19 | AE2: | 0.97 |
| BF: | 0.41 | LL: | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| P: | 4.62 in | AK: | 4.5 |
| LM: | 13.21 | AJ: | 5.88 |
| BD: | 5.88 | U: | 1.25 in |
| AB: | 6.76 | H: | 0.53 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | T: | 3 |
Technical Specifications
| Bore Code: | 48 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.91 |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio: | 80:1 | Output Diameter (in): | 3 in |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

