How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | G: | 3.63 |
| U: | 1.25 in | LL: | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| L: | 10.88 in | L1: | 14.3 in |
| D: | 4.88 | I: | 7.5 in |
| T: | 3 | AB: | 6.76 |
| AF: | 0.38 | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | P: | 4.62 in |
| AG: | 10.5 | BF: | 0.53 |
| V: | 4.26 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 19.4 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

