How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| I: | 7.5 in | AA: | 15.19 |
| V: | 4.26 in | AB: | 6.76 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | T: | 3 |
| L: | 10.88 in | H: | 0.53 in |
| AE2: | 0.97 | BD: | 9 |
| D: | 4.88 | BF: | 0.53 |
| G: | 3.63 | L1: | 14.3 in |
| P: | 4.62 in | BE1: | 0.5 in |
| LL: | 5.25 in | AK: | 8.5 |
Technical Specifications
| Output RPM: | 17.5 | Output Diameter (in): | 3 in |
| Model Code: | 52YFC | Series Code: | OE |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 48 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

