How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | V: | 4.26 in |
| AB: | 6.76 | T: | 3 |
| P: | 4.62 in | L: | 10.88 in |
| LL: | 5.25 in | AE2: | 0.97 |
| BF: | 0.53 | I: | 7.5 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AJ: | 7.25 |
| AG: | 10.5 | BD: | 9 |
| G: | 3.63 | BE1: | 0.5 in |
| L1: | 14.3 in | H: | 0.53 in |
| D: | 4.88 | AK: | 8.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Diameter (in): | 3 in |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 14.3 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

