How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LL: | 5.25 in |
| BD: | 9 | AB: | 6.76 |
| L: | 10.88 in | T: | 3 |
| AJ: | 7.25 | P: | 4.62 in |
| BE1: | 0.5 in | I: | 7.5 in |
| H: | 0.53 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AF: | 0.38 | AK: | 8.5 |
| BF: | 0.53 | L1: | 14.3 in |
| G: | 3.63 | U: | 1.25 in |
| AG: | 10.5 | AE2: | 0.97 |
Technical Specifications
| Motor Frame Size: | 180TC | Model Code: | 52YFC |
| Output Diameter (in): | 3 in | Output RPM: | 70 |
| Ratio Range: | 25:1 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.38 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 48 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

