How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 4.88 |
| L: | 10.88 in | T: | 3 |
| AG: | 10.5 | AJ: | 7.25 |
| AK: | 8.5 | P: | 4.62 in |
| BE1: | 0.5 in | AF: | 0.38 |
| V: | 4.26 in | L1: | 14.3 in |
| AE2: | 0.97 | BD: | 9 |
| BF: | 0.53 | I: | 7.5 in |
| LL: | 5.25 in | U: | 1.25 in |
| AB: | 6.76 | AA: | 15.19 |
| H: | 0.53 in | G: | 3.63 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 180TC |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 9.38 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Ratio: | 25:1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 48 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

