How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 7.5 in |
| AB: | 6.76 | D: | 4.88 |
| L1: | 14.3 in | H: | 0.53 in |
| LL: | 5.25 in | BF: | 0.53 |
| AK: | 8.5 | P: | 4.62 in |
| AJ: | 7.25 | L: | 10.88 in |
| T: | 3 | G: | 3.63 |
| V: | 4.26 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| U: | 1.25 in | AA: | 15.19 |
| AG: | 10.5 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 9.38 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

