How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.88 |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 15.19 | U: | 1.25 in |
| L: | 10.88 in | BD: | 9 |
| AF: | 0.38 | BE1: | 0.5 in |
| P: | 4.62 in | AE2: | 0.97 |
| V: | 4.26 in | AB: | 6.76 |
| L1: | 14.3 in | T: | 3 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AG: | 10.5 |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 6.29 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

