How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| BD: | 9 | LL: | 5.25 in |
| L: | 10.88 in | AA: | 15.19 |
| L1: | 14.3 in | T: | 3 |
| H: | 0.53 in | BF: | 0.53 |
| AK: | 8.5 | G: | 3.63 |
| AF: | 0.38 | I: | 7.5 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| U: | 1.25 in | AG: | 10.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Input Diameter (in): | 1.25 in | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

