How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| L: | 10.88 in | BD: | 9 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | T: | 3 |
| AF: | 0.38 | P: | 4.62 in |
| D: | 4.88 | AA: | 15.19 |
| L1: | 14.3 in | LL: | 5.25 in |
| V: | 4.26 in | AB: | 6.76 |
| I: | 7.5 in | U: | 1.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Model Code: | 52YFC | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

