How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | V: | 4.26 in |
| AG: | 10.5 | P: | 4.62 in |
| AK: | 8.5 | BD: | 9 |
| U: | 1.25 in | LL: | 5.25 in |
| L: | 10.88 in | L1: | 14.3 in |
| G: | 3.63 | AF: | 0.38 |
| AA: | 15.19 | T: | 3 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Ratio Range: | 60:1 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 48 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

