How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | T: | 3 |
| G: | 3.63 | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.38 |
| LL: | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | L1: | 14.3 in |
| H: | 0.53 in | P: | 4.62 in |
| U: | 1.25 in | BE1: | 0.5 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
| D: | 4.88 | AJ: | 7.25 |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Series Code: | OE | Assembly: | YFC-1 |
| Bore Code: | 48 | Model Code: | 52YFC |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

