How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | L1: | 14.3 in |
| I: | 7.5 in | LL: | 5.25 in |
| AK: | 8.5 | H: | 0.53 in |
| AE2: | 0.97 | BF: | 0.53 |
| L: | 10.88 in | AG: | 10.5 |
| BD: | 9 | D: | 4.88 |
| AB: | 6.76 | U: | 1.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| V: | 4.26 in | T: | 3 |
| AA: | 15.19 | G: | 3.63 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 24 |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

