How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | L: | 10.88 in |
| I: | 7.5 in | AF: | 0.38 |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.97 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AB: | 6.76 |
| U: | 1.25 in | AG: | 10.5 |
| P: | 4.62 in | D: | 4.88 |
| L1: | 14.3 in | BF: | 0.53 |
| G: | 3.63 | V: | 4.26 in |
| H: | 0.53 in | LL: | 5.25 in |
Technical Specifications
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3 in | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Bore Code: | 48 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

