How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AK: | 8.5 |
| T: | 3 | L: | 10.88 in |
| LL: | 5.25 in | BD: | 9 |
| G: | 3.63 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AE2: | 0.97 | D: | 4.88 |
| AJ: | 7.25 | P: | 4.62 in |
| AF: | 0.38 | I: | 7.5 in |
| BF: | 0.53 | V: | 4.26 in |
| AG: | 10.5 | U: | 1.25 in |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Ratio: | 15:1 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

