How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| P: | 4.62 in | L1: | 14.3 in |
| BD: | 9 | T: | 3 |
| AF: | 0.38 | D: | 4.88 |
| G: | 3.63 | U: | 1.25 in |
| AB: | 6.76 | L: | 10.88 in |
| AA: | 15.19 | LL: | 5.25 in |
| AK: | 8.5 | H: | 0.53 in |
| I: | 7.5 in | AJ: | 7.25 |
| BF: | 0.53 | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 48 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.3 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Series Code: | OE | Ratio Range: | 20:1 |
| Output Diameter (in): | 3 in | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

