How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | LL: | 5.25 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
| V: | 4.26 in | AA: | 15.19 |
| AK: | 8.5 | D: | 4.88 |
| AJ: | 7.25 | L: | 10.88 in |
| AB: | 6.76 | I: | 7.5 in |
| U: | 1.25 in | T: | 3 |
| AF: | 0.38 | BD: | 9 |
| P: | 4.62 in | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Bore Code: | 48 | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.38 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

