How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | I: | 7.5 in |
| L1: | 14.3 in | P: | 4.62 in |
| T: | 3 | U: | 1.25 in |
| AF: | 0.38 | BE1: | 0.5 in |
| G: | 3.63 | AJ: | 7.25 |
| BD: | 9 | AB: | 6.76 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | L: | 10.88 in |
| D: | 4.88 | LL: | 5.25 in |
| AE2: | 0.97 | H: | 0.53 in |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 48 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 8.04 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Model Code: | 52YFC | Series Code: | OE |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

