How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 10.88 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| AE2: | 0.97 | L1: | 14.3 in |
| T: | 3 | AF: | 0.38 |
| AG: | 10.5 | I: | 7.5 in |
| AJ: | 7.25 | G: | 3.63 |
| AB: | 6.76 | D: | 4.88 |
| AK: | 8.5 | BF: | 0.53 |
| AA: | 15.19 | V: | 4.26 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | BD: | 9 |
Technical Specifications
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 6.29 | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

