How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| D: | 4.88 | AB: | 6.76 |
| G: | 3.63 | P: | 4.62 in |
| L1: | 14.3 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AJ: | 7.25 |
| V: | 4.26 in | AE2: | 0.97 |
| U: | 1.25 in | H: | 0.53 in |
| LL: | 5.25 in | AA: | 15.19 |
| BD: | 9 | AK: | 8.5 |
| AG: | 10.5 | T: | 3 |
| L: | 10.88 in | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 50:1 | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Model Code: | 52YFC | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.14 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

