How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| U: | 1.25 in | LL: | 5.25 in |
| BF: | 0.53 | BD: | 9 |
| P: | 4.62 in | L1: | 14.3 in |
| AE2: | 0.97 | AK: | 8.5 |
| AB: | 6.76 | I: | 7.5 in |
| AA: | 15.19 | AF: | 0.38 |
| G: | 3.63 | L: | 10.88 in |
| AG: | 10.5 | D: | 4.88 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 4.26 in | T: | 3 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.27 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Assembly: | YFC-1 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

