How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AK: | 8.5 | T: | 3 |
| H: | 0.53 in | AE2: | 0.97 |
| BE1: | 0.5 in | AG: | 10.5 |
| U: | 1.25 in | L: | 10.88 in |
| BD: | 9 | P: | 4.62 in |
| D: | 4.88 | BF: | 0.53 |
| AJ: | 7.25 | AB: | 6.76 |
| V: | 4.26 in | G: | 3.63 |
| AF: | 0.38 | LL: | 5.25 in |
| L1: | 14.3 in | AA: | 15.19 |
Technical Specifications
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Motor Frame Size: | 210TC | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 24 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

