How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| AB: | 6.76 | L1: | 14.3 in |
| BF: | 0.53 | D: | 4.88 |
| H: | 0.53 in | AF: | 0.38 |
| T: | 3 | AK: | 8.5 |
| AA: | 15.19 | P: | 4.62 in |
| G: | 3.63 | AG: | 10.5 |
| AE2: | 0.97 | U: | 1.25 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | BE1: | 0.5 in |
| LL: | 5.25 in | V: | 4.26 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 48 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 24 |
| Model Code: | 52YFC | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

