How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | V: | 4.26 in |
| LL: | 5.25 in | AA: | 15.19 |
| BF: | 0.53 | AG: | 10.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 7.5 in | H: | 0.53 in |
| P: | 4.62 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | T: | 3 |
| G: | 3.63 | AJ: | 7.25 |
| BD: | 9 | U: | 1.25 in |
| AE2: | 0.97 | L: | 10.88 in |
| AF: | 0.38 | D: | 4.88 |
Technical Specifications
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| Assembly: | YFC-1 | Model Code: | 52YFC |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Center Distance (in): | 5.25 |
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

