How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | U: | 1.25 in |
| G: | 3.63 | I: | 7.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BD: | 9 | AA: | 15.19 |
| V: | 4.26 in | T: | 3 |
| AB: | 6.76 | L1: | 14.3 in |
| LL: | 5.25 in | AF: | 0.38 |
| L: | 10.88 in | BF: | 0.53 |
| AE2: | 0.97 | D: | 4.88 |
| AJ: | 7.25 | BE1: | 0.5 in |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Output Diameter (in): | 3 in |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 21.9 | Bore Code: | 48 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.91 | Series Code: | OE |
| Motor Frame Size: | 210TC | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

