How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 4.62 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | L: | 10.88 in |
| T: | 3 | AE2: | 0.97 |
| G: | 3.63 | BD: | 9 |
| AB: | 6.76 | I: | 7.5 in |
| U: | 1.25 in | AK: | 8.5 |
| AJ: | 7.25 | L1: | 14.3 in |
| D: | 4.88 | BF: | 0.53 |
| AA: | 15.19 | V: | 4.26 in |
| AG: | 10.5 | LL: | 5.25 in |
Technical Specifications
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3 in | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 2.91 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

