How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| BF: | 0.53 | D: | 4.88 |
| V: | 4.26 in | H: | 0.53 in |
| I: | 7.5 in | BD: | 9 |
| AE2: | 0.97 | AJ: | 7.25 |
| U: | 1.25 in | LL: | 5.25 in |
| AA: | 15.19 | L: | 10.88 in |
| G: | 3.63 | AG: | 10.5 |
| AB: | 6.76 | AK: | 8.5 |
| BE1: | 0.5 in | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 10:1 | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 19.4 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

