How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BF: | 0.53 |
| I: | 7.5 in | G: | 3.63 |
| L: | 10.88 in | L1: | 14.86 in |
| AK: | 8.5 | LL: | 5.25 in |
| V: | 4.26 in | BE1: | 0.5 in |
| AE2: | 0.97 | AB: | 6.76 |
| AA: | 15.19 | D: | 4.88 |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| T: | 3 | AG: | 10.5 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | 52YFC |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.07 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

