How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AB: | 6.76 |
| BF: | 0.53 | P: | 4.62 in |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | G: | 3.63 |
| T: | 3 | L1: | 14.86 in |
| AE2: | 0.97 | LL: | 5.25 in |
| I: | 7.5 in | D: | 4.88 |
| AA: | 15.19 | H: | 0.53 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BE1: | 0.5 in |
| U: | 1.25 in | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Model Code: | 52YFC | Output Diameter (in): | 3 in |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Series Code: | OE | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

