How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | BD: | 9 |
| AK: | 8.5 | L1: | 14.86 in |
| H: | 0.53 in | AF: | 0.38 |
| AG: | 10.5 | P: | 4.62 in |
| LL: | 5.25 in | L: | 10.88 in |
| AA: | 15.19 | AE2: | 0.97 |
| G: | 3.63 | T: | 3 |
| BF: | 0.53 | AB: | 6.76 |
| D: | 4.88 | I: | 7.5 in |
| V: | 4.26 in | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 20:1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Assembly: | YFC-1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 3 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

