How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.97 |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 5.25 in | AG: | 10.5 |
| D: | 4.88 | BF: | 0.53 |
| I: | 7.5 in | P: | 4.62 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AA: | 15.19 | L: | 10.88 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | L1: | 14.86 in |
| AJ: | 7.25 | G: | 3.63 |
| T: | 3 | BD: | 9 |
Technical Specifications
| Bore Code: | 48 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 8.04 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

