How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | L1: | 14.86 in |
| P: | 4.62 in | BD: | 9 |
| L: | 10.88 in | AF: | 0.38 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| V: | 4.26 in | D: | 4.88 |
| AE2: | 0.97 | AG: | 10.5 |
| U: | 1.25 in | G: | 3.63 |
| I: | 7.5 in | H: | 0.53 in |
| BF: | 0.53 | LL: | 5.25 in |
| BE1: | 0.5 in | AB: | 6.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output RPM: | 58.3 | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 8.04 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

