How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | L1: | 14.86 in |
| AJ: | 7.25 | V: | 4.26 in |
| T: | 3 | LL: | 5.25 in |
| AA: | 15.19 | U: | 1.25 in |
| D: | 4.88 | L: | 10.88 in |
| I: | 7.5 in | AK: | 8.5 |
| P: | 4.62 in | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 6.76 | BD: | 9 |
| G: | 3.63 | AF: | 0.38 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 6.29 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

