How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.76 |
| P: | 4.62 in | L: | 10.88 in |
| T: | 3 | AG: | 10.5 |
| LL: | 5.25 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BF: | 0.53 | I: | 7.5 in |
| L1: | 14.86 in | AA: | 15.19 |
| AK: | 8.5 | G: | 3.63 |
| AE2: | 0.97 | V: | 4.26 in |
| AF: | 0.38 | U: | 1.25 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Bore Code: | 48 | Assembly: | YFC-1 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.29 | Housing Material: | Cast Iron |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

