How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 5.25 in |
| I: | 7.5 in | D: | 4.88 |
| U: | 1.25 in | BD: | 9 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | L: | 10.88 in |
| AE2: | 0.97 | AA: | 15.19 |
| H: | 0.53 in | V: | 4.26 in |
| BE1: | 0.5 in | AF: | 0.38 |
| T: | 3 | AK: | 8.5 |
| AB: | 6.76 | G: | 3.63 |
| BF: | 0.53 | P: | 4.62 in |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 6.29 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

