How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 7.5 in |
| AJ: | 7.25 | AG: | 10.5 |
| LL: | 5.25 in | U: | 1.25 in |
| AB: | 6.76 | L1: | 14.86 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AK: | 8.5 | AA: | 15.19 |
| AF: | 0.38 | T: | 3 |
| BD: | 9 | AE2: | 0.97 |
| P: | 4.62 in | D: | 4.88 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | G: | 3.63 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 341 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Bore Code: | 48 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 28.2 |
| Ratio: | 5:1 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

